Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
57/100
ORDERNO
Article-number
57/100
WDAB
Wheel-Ø A x width B
100x25 mm
LC
Load capacity
160.0 kg
GD
Groove depth
13.0 mm
GW
Groove width
8.00 mm
HW
Hub width
28.0 mm
FL
Fixing lenght
28.0 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
15.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices